Download dokument () af 20
We make what matters work*

193026
Modelkode: XLST5A33

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed Aluminum, for WxD = 300 x 300mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193026
EAN
9010238001084
Product Length/Depth
175 mm
Product Height
8 mm
Product Width
200 mm
Product Weight
0.47 kg
Compliances
RoHS conform
Model Code
XLST5A33

Produktspecifikationer

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
300 mm
Material
Aluminum
Suitable for
Bottom planking
Roof planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.