Download dokument () af 20
We make what matters work*

193043
Modelkode: XLST5A114

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed Aluminum, for WxD = 1100 x 400mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193043
EAN
9010238003453
Product Length/Depth
275 mm
Product Height
8 mm
Product Width
1000 mm
Product Weight
3.69 kg
Compliances
RoHS conform
Model Code
XLST5A114

Produktspecifikationer

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1100 mm
Material
Aluminum
Suitable for
Bottom planking
Roof planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.