Download dokument () af 20
We make what matters work*

193062
Modelkode: XLSR3183

Eaton xEnergy Light LV systems LV switchgear. Rear wall ventilated, for HxW = 1800 x 300mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193062
EAN
9010238003644
Product Length/Depth
18 mm
Product Height
1707 mm
Product Width
207 mm
Product Weight
7 kg
Compliances
RoHS conform
Model Code
XLSR3183

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Rear panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.