Download dokument () af 20
We make what matters work*

193177
Modelkode: BP-O-850/11-EP-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP31, EP, WxHxD=850x1160x250mm, white, twist lock

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193177
EAN
9010238008380
Product Length/Depth
250 mm
Product Height
1160 mm
Product Width
850 mm
Product Weight
32.2 kg
Compliances
RoHS conform
Model Code
BP-O-850/11-EP-W

Produktspecifikationer

Type
Basic device
Features
Mounting plate depth-adjustable
Connectable
EMC-version
Surface finishing
Powder coating
Degree of protection
IK08 (impact resistance)
IP31
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Number of locks
0
RAL-number
9016
Material
Sheet steel
Steel
Mounting method
Wall fastening
Surface mounting
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.