Download dokument () af 20
We make what matters work*

193214
Modelkode: BPM-F-800/20/4-P

Eaton xEnergy Basic Floor standing distribution board, IP55, HxWxD=2060x800x400mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193214
EAN
9010238008663
Product Length/Depth
400 mm
Product Height
2060 mm
Product Width
800 mm
Product Weight
76 kg
Compliances
RoHS conform
Model Code
BPM-F-800/20/4-P

Produktspecifikationer

Type
Basic device
Features
EMC-version
Connectable
Mounting plate depth-adjustable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Steel
Sheet steel
Mounting method
Floor standing distribution board
Wall fastening
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Eksportér produktspecifikation