Download dokument () af 20
We make what matters work*

193248
Modelkode: BPZ-DMT-600/15-R-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (sheet metal), 3-point locking mechanism with clip-down handle, right-hinged, IP55, HxW=1530x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193248
EAN
9010238007871
Product Length/Depth
60 mm
Product Height
1527 mm
Product Width
596 mm
Product Weight
13 kg
Compliances
RoHS conform
Model Code
BPZ-DMT-600/15-R-P

Produktspecifikationer

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.