Download dokument () af 20
We make what matters work*

193251
Modelkode: BPZ-DMS-400/17-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, left-hinged, internal locking, IP55, HxW=1730x405mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193251
EAN
9010238007888
Product Length/Depth
45 mm
Product Height
1727 mm
Product Width
405 mm
Product Weight
9.8 kg
Compliances
RoHS conform
Model Code
BPZ-DMS-400/17-L

Produktspecifikationer

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.