Vidensøgning
Download dokument () af 20
We make what matters work*

193394
Modelkode: XMR-QSA-1-3P+N-S

XMR-QSA-1-3P+N-S

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193394
EAN
9010238017566
Product Length/Depth
424 mm
Product Height
131 mm
Product Width
516 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
XMR-QSA-1-3P+N-S

Additional information

RAL-number
0

Delivery program

Color
Other
Model
Other

Technical Data - Mechanical

Material
Other
Suitable for enclosure building height
2000 mm

Eksportér produktspecifikation