Vidensøgning
Download dokument () af 20
We make what matters work*

193417
Modelkode: XMR-QSA-2-4-S-400-BS

XMR-QSA-2-4-S-400-BS

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193417
EAN
9010238021198
Product Length/Depth
430 mm
Product Height
180 mm
Product Width
515 mm
Product Weight
12 kg
Compliances
RoHS conform
Model Code
XMR-QSA-2-4-S-400-BS

Additional information

RAL-number
0

Delivery program

Color
Other
Model
Other

Technical Data - Mechanical

Material
Other
Suitable for enclosure building height
2000 mm

Eksportér produktspecifikation