Vidensøgning
Download dokument () af 20
We make what matters work*

193426
Modelkode: XSDRMC0200-QSA-BS

Eaton xEnergy Main LV systems LV switchgear. Module door, QSA, H=200mm, British standard

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193426
EAN
9010238021280
Product Length/Depth
55.3 mm
Product Height
197 mm
Product Width
652 mm
Product Weight
3.95 kg
Compliances
RoHS conform
Model Code
XSDRMC0200-QSA-BS

Delivery program

Color
Gray
Model
Panel door

Technical data - mechanical

Degree of protection
IP55
NEMA 4X
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation