Vidensøgning
Download dokument () af 20
We make what matters work*

193450
Modelkode: MML-4-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Micro perforated mounting strip galvanized for Ci

General specifications

Product Name
Eaton xEnergy Safety Ci mounting rail strip
Catalog Number
193450
EAN
9010238024021
Product Length/Depth
10 mm
Product Height
55 mm
Product Width
360 mm
Product Weight
0.286 kg
Compliances
RoHS conform
Model Code
MML-4-CI

Additional information

Features
Perforated
Special features
Including 4 captive fixing screws
Used with
Vertical CI44
375 mm (enclosure dimensions)
Horizontal CI43 CI44 CI45 CI48
Basic enclosure
Mounting system
xEnergy Safety Ci

Delivery program

Accessory/spare part type
Module mounting rail
Type
  • Basic enclosure
  • Mounting system
  • xEnergy Safety Ci

Technical Data - Mechanical

Housing material
Sheet steel 1.5 mm, micro-perforated, galvanized
Material
Stainless steel
Sheet steel 1.5 mm, micro-perforated, galvanized
Surface protection
Galvanized
Unit type
Modular system
Useful length
330 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.