Download dokument () af 20
We make what matters work*

193661
Modelkode: EP52MPA

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate module, WxH=500x300mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193661
EAN
9010238035232
Product Length/Depth
130 mm
Product Height
300 mm
Product Width
500 mm
Product Weight
2.84 kg
Compliances
RoHS conform
Model Code
EP52MPA

Produktspecifikationer

Fitted with:
Cover
Mounting plate
Built-in depth
200 mm
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.