Download dokument () af 20
We make what matters work*

193673
Modelkode: EP25GTL1-OG

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting, WxH=250x750mm, 1x size 1-3

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193673
EAN
9010238035355
Product Length/Depth
55 mm
Product Height
750 mm
Product Width
250 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
EP25GTL1-OG

Produktspecifikationer

Fitted with:
Cover
Frame
NH3
Number of fuse holders (knife blade)
1
Number of fuse switch disconnectors
1
Amperage rating
630 A
Number of poles
Three-pole
Mounting method
Rail system
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.