Download dokument () af 20
We make what matters work*

193681
Modelkode: EPTP1350-BP400

Eaton xEnergy Basic LV systems Low voltage switchgear. Crossbar, cross support, for busbar bracket in xE Basic W=1350mm, BP

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193681
EAN
9010238035423
Product Length/Depth
39 mm
Product Height
110 mm
Product Width
1270 mm
Product Weight
2.25 kg
Compliances
RoHS conform
Model Code
EPTP1350-BP400

Produktspecifikationer

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1350 mm
Material
Metal
Model
Mounting rail
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.