Download dokument () af 20
We make what matters work*

193691
Modelkode: EP25Z2-ZBR

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter supporting plate double, WxH = 250x750mm

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193691
EAN
9010238035522
Product Length/Depth
117 mm
Product Height
750 mm
Product Width
250 mm
Product Weight
4.8 kg
Compliances
RoHS conform
Model Code
EP25Z2-ZBR

Produktspecifikationer

Fitted with:
Mounting plate
Built-in depth
150 mm
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.