Download dokument () af 20
We make what matters work*

193925
Modelkode: BPZ-FP-S-400/300-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 400/300-BL

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193925
EAN
9010238042643
Product Length/Depth
20 mm
Product Height
300 mm
Product Width
320 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
BPZ-FP-S-400/300-BL

Produktspecifikationer

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
400 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.