Download dokument () af 20
We make what matters work*

193926
Modelkode: BPZ-FP-S-600/050-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 600/050-BL

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193926
EAN
9010238042650
Product Length/Depth
20 mm
Product Height
50 mm
Product Width
520 mm
Product Weight
0.55 kg
Compliances
RoHS conform
Model Code
BPZ-FP-S-600/050-BL

Produktspecifikationer

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.