Download dokument () af 20
We make what matters work*

193981
Modelkode: BPZ-DINR13S-400-B

Eaton xEnergy Basic LV systems Low voltage switchgear. Service distribution system—Profi Plus (floor standing/wall-mounting/flush-mounted distribution board), rigid busbar kit, W=400mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193981
EAN
9010238043206
Product Length/Depth
117 mm
Product Height
64 mm
Product Width
346 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
BPZ-DINR13S-400-B

Produktspecifikationer

Type
Additional equipment
Color
Stainless steel
Load capacity - max
6 kg
RAL-number
0
Suitable for enclosure building width
400 mm
Material
Metal
Model
Support rail
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.