Download dokument () af 20
We make what matters work*

194373

CHAU-01/01-16E. Heating Actuator 16A, for electrical heating with energy measurement

Generelle specifikationer

Product Name
Eaton Moeller series xComfort heating actuator
Catalog Number
194373
EAN
9010238045941
Product Length/Depth
65 mm
Product Height
18 mm
Product Width
65 mm
Product Weight
0.041 kg
Certifications
CE
Model Code
CHAU-01/01-16E

Produktspecifikationer

Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
Other
Actuation function
Heating, valves
Bus system product type
Actuator
Built-in installation box depth - min
40 mm
Number of inputs (binary)
0
Rated uninterrupted current (Iu) - max
16 A
Fitted with:
Bus connection
Switching voltage - max
253 V
Switching voltage - min
196 V
Width in number of modular spacings
3
Power supply
Mains
Number of outputs
1
Degree of protection
IP20
Output current - max
16 A
Functions
Correcting variable consistent
Mounting method
Flush mounting
Flush mounted (plaster)

Eksportér produktspecifikation

Characteristic curve

Installationsvejledning

Ledningsdiagrammer

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.