Vidensøgning
Download dokument () af 20
We make what matters work*

194456
Modelkode: XMW1806CDC-NZM-190-C

Eaton xEnergy Main XW_front plate closed NZM_IP55_H450

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
194456
EAN
9010238053977
Product Length/Depth
47.6 mm
Product Height
448.5 mm
Product Width
565 mm
Product Weight
6.5 kg
Compliances
RoHS conform
Model Code
XMW1806CDC-NZM-190-C

Technical data - mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
450 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating

Eksportér produktspecifikation