Vidensøgning
Download dokument () af 20
We make what matters work*

194460
Modelkode: XMW0906CDV-C

Eaton xEnergy Main XW_front plate closed PKZ_IP31_H226

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
194460
EAN
9010238055117
Product Length/Depth
47.6 mm
Product Height
223.5 mm
Product Width
565 mm
Product Weight
3.93 kg
Compliances
RoHS conform
Model Code
XMW0906CDV-C

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
225 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating

Eksportér produktspecifikation