Download dokument () af 20
We make what matters work*

194522
BP-O-400/4-C-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board, three-point turn-lock, DIN rails, front plate, 45-mm cutout, W=400 mm, H=460 mm, white

Generelle specifikationer

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
194522
EAN
9010238058316
Product Length/Depth
262 mm
Product Height
460 mm
Product Width
400 mm
Product Weight
15.3 kg
Compliances
RoHS conform
Model Code
BP-O-400/4-C-W

Produktspecifikationer

Type
Basic device
Features
EMC-version
10.2.6 Mechanical impact
IK08
Enclosure material
Steel
Built-in height
475 mm
Built-in width
415 mm
Built-in depth
280 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
13
Color
White
Number of rows
2
Degree of protection
IP30
Functions
Extension possible
Basic device
Sealable
Mounting method
DIN-rail
Surface mounted (plaster)
Internal depth
257.5 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.