Vidensøgning
Download dokument () af 20
We make what matters work*

194552
CI45E-250

Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, +knockouts, HxWxD=500x375x300mm

Generelle specifikationer

Product Name
Eaton xEnergy Safety Ci empty enclosure insulated
Catalog Number
194552
EAN
9010238057548
Product Length/Depth
300 mm
Product Height
500 mm
Product Width
375 mm
Product Weight
4.781 kg
Compliances
RoHS conform
Certifications
EN 62208
EN 61439-2
Model Code
CI45E-250

Yderligere oplysninger

Features
UV resistance beneath protective shield
Cover with overpressure release
Flammability characteristics (UL)
V2 (cover) (UL94)
V1 (base) (UL94)
Functions
Extension possible
Protection class
II
RAL-number
7035
Special features
With metric knockouts in all sides of the enclosure Include fixing straps for wall mounting Sealable cover fasteners Full-area knockouts in the sides can be converted to a distribution board enclosure Integrated pressure-relief mechanism for short-circuits
Suitable for
Outdoor use
Lightning protection
Used with
Eaton Switching and protection devices

Leveringsprogram

Color
Light gray (RAL 7035, base)
Gray
Transparent, smoky gray (cover)
Nominal current
1600 A
Type
Basic enclosure Individual enclosures xEnergy Safety Ci

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
30 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature details
-40 °C - 80 °C
Temperature resistance
Temperature resistant: -40 °C - 120 °C (enclosure)
Temperature resistant: 80 °C (gasket)
Temperature resistant: 85 °C (enclosure bolt)

Technical data - electrical

Circuit integrity
None

Technical data - mechanical

Chemical resistance
Partly resistant to: Acids > 10 %
Not resistant to: alkalis, benzene
Resistant against: acids < 10 %, mineral oil, alcohol, gasoline, greases, salt solutions
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Cover
None
Degree of protection
IP65
Other
IK10
Enclosure material
Plastic
Material
Glass-fibre reinforced polycarbonate (base)
Halogen free
Non-reinforced polycarbonate (cover)
Mounting depth with mounting plate
280 mm
Number of conduit inlets
104
Number of modules
1
Number of openings (flange plates)
6
Number of rows
0
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm
Saline spray resistance
IEC 60068-2-11
Surface finishing
Resistant to corrosion
Surface protection
Other
Surface treatment
Resistant to corrosion
Unit type
Single unit
Width in number of modular spacings
17
Built-in depth
279 mm
Internal depth
279 mm
Mounting method
Surface mounted (plaster)

Verifikation af temperaturstigning i henhold til IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
35 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
69 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
41 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
38 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
82 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
77 W

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.