Vidensøgning
Download dokument () af 20
We make what matters work*

194560
Modelkode: KSK-1N-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. KSK combination plug-in terminal, mounted on Ci support, N (neutral), 1x screw connection

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure accessory
Catalog Number
194560
EAN
9010238058620
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
200 mm
Product Weight
0.074 kg
Compliances
RoHS conform
Model Code
KSK-1N-CI

Additional information

Functions
Additional equipment
RAL-number
5002
Used with
TG23
Accessory consideration
xEnergy Safety Ci

Delivery program

Accessory/spare part type
Ci
Color
Blue
Model
Mounting rail
Type
Additional equipment for xEnergy Safety Ci

Technical Data - Mechanical

Degree of protection
IP2X
Material
Other
Suitable for enclosure building height
187 mm
Suitable for enclosure building length/depth
150 mm
Suitable for enclosure building width
250 mm

Eksportér produktspecifikation