Vidensøgning
Download dokument () af 20
We make what matters work*

194564
Modelkode: KSK-CI44

Eaton xEnergy Safety Ci LV systems LV switchgear. Empty terminal support for combination plug-in terminal KSK for enclosures Ci44

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure accessory
Catalog Number
194564
EAN
9010238058668
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
400 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Model Code
KSK-CI44

Additional information

Functions
Additional equipment
RAL-number
7035
Used with
xEnergy Safety Ci
Accessory consideration

Delivery program

Accessory/spare part type
Ci
Color
Gray
Model
Mounting bar
Type
Additional equipment for xEnergy Safety Ci

Technical Data - Mechanical

Degree of protection
IP2X
Material
Plastic
Suitable for enclosure building height
375 mm
Suitable for enclosure building length/depth
150 mm
Suitable for enclosure building width
375 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.