Vidensøgning
Download dokument () af 20
We make what matters work*

194588
Modelkode: GA-44-S60-XNH2

Eaton xEnergy Safety Ci LV systems LV switchgear. Frontplate Ci44 for XNH2

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
194588
EAN
9010238058903
Product Length/Depth
50 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
0.511 kg
Compliances
RoHS conform
Model Code
GA-44-S60-XNH2

Additional information

Functions
Prepared enclosure
RAL-number
7035
Special features
Always also order fixing kit AH-GA
Used with
CI44…
XNH2-S400-BT
Modular busbar system
Prepared enclosure
xEnergy Safety Ci

Delivery program

Accessory/spare part type
Protective shroud
Color
Gray
Model
Other
Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci

Technical Data - Mechanical

Material
Plastic
Suitable for enclosure building height
375 mm
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
375 mm
Unit type
Modular system

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.