Vidensøgning
Download dokument () af 20
We make what matters work*

194595
Modelkode: BBT-S60-20x10-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar connection Ci SASY60 20x10

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
194595
EAN
9010238058972
Product Length/Depth
10 mm
Product Height
20 mm
Product Width
67 mm
Product Weight
0.17 kg
Compliances
RoHS conform
Model Code
BBT-S60-20x10-CI

Additional information

Functions
Accessory
Special features
Article contains a connector for a copper rail
Suitable for
For linking the busbars
Used with
CI44-S60-400/3
L1/L2/L3/N
Modular busbar system
Prepared enclosures
Accessory
Enclosures with devices fitted

Delivery program

Accessory/spare part type
Set of connecting links
Amperage rating
500 A
Application
For linking the busbars
Number of poles
Single-pole
Type
  • Accessory
  • Enclosures with devices fitted
  • Modular busbar system
  • Prepared enclosures

Technical Data - Mechanical

Unit type
Modular system
Connection type
Housing/housing

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.