Download dokument () af 20
We make what matters work*

194608
Modelkode: WD-D02-LTS

Eaton xEffect SASY 60i Wiring duct (2parts)

General specifications

Product Name
Eaton xEffect SASY 60i busbar system device accessory
Catalog Number
194608
EAN
9010238058590
Product Length/Depth
10 mm
Product Height
209 mm
Product Width
15 mm
Product Weight
0.012 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-1
IEC/EN60947-3
Model Code
WD-D02-LTS

Produktspecifikationer

Used with
185 mm system
60 mm system
Features
Accessory
Accessory/spare part type
Other
Accessory
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Construction size (fuse inserts)
D02
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Suitable for
Other
Functions
D fuse switch-disconnector with flashing function
Busbar fuse material
Type
  • 185 mm system
  • 60 mm system
Special features
Two-piece cable duct for optimum placement of lines

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.