Download dokument () af 20
We make what matters work*

195171
Modelkode: CSAP-01/J5-12E

Eaton Moeller series xComfort - Actuators. Switching Plug 12A, R/L/C/LED, EMS, S13

General specifications

Product Name
Eaton Moeller series xComfort switching actuator
Catalog Number
195171
EAN
9010238075535
Product Length/Depth
100.3 mm
Product Height
76 mm
Product Width
52 mm
Product Weight
0.167 kg
Compliances
RoHS conform
Model Code
CSAP-01/J5-12E

Produktspecifikationer

Features
Radio frequent bidirectional
Local operation/hand operation
Bus system operating type
Other
Actuation function
Switching
Bus system product type
Actuator
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
253 V
Rated operating voltage (Ue) - min
196 V
Amperage rating
12 A
Fitted with:
Bus connection
LED indication
Switching current - max
16 A
Switching power - max
2760 W
Width in number of modular spacings
0
Output power
2760 W
Power supply
Mains
Color
Traffic white (RAL 9016)
Degree of protection
IP20
Mounting method
Plugged-in
Surface mounted (plaster)
Suitable for
C-load
Power consumption
0.2 W
Number of linkable devices
32

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.