Download dokument () af 20
We make what matters work*

195179
Modelkode: CHAP-01/J5-12E

Eaton Moeller series xComfort - Actuators. Heating Plug 12A, R/L/C, EMS, PWM, S13

General specifications

Product Name
Eaton Moeller series xComfort heating actuator
Catalog Number
195179
EAN
9010238075610
Product Length/Depth
100.3 mm
Product Height
76 mm
Product Width
52 mm
Product Weight
0.167 kg
Compliances
RoHS conform
Model Code
CHAP-01/J5-12E

Produktspecifikationer

Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
Other
Actuation function
Heating, valves
Bus system product type
Actuator
Number of inputs (binary)
0
Rated uninterrupted current (Iu) - max
16 A
Fitted with:
Bus connection
Switching voltage - max
253 V
Switching voltage - min
196 V
Width in number of modular spacings
0
Power supply
Mains
Color
Traffic white (RAL 9016)
Number of outputs
1
Degree of protection
IP20
Output current - max
12 A
Functions
Correcting variable consistent
Manual switch
Valve protection function
Mounting method
Surface mounted (plaster)
Plugged-in
Number of linkable devices
32

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.