Download dokument () af 20
We make what matters work*

195319
Modelkode: BPM-O-600/11-P-EP

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP WxHxD=600x1160x270mm, gray, swivel lever

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
195319
EAN
9010238091931
Product Length/Depth
270 mm
Product Height
1160 mm
Product Width
600 mm
Product Weight
35.8 kg
Compliances
RoHS conform
Model Code
BPM-O-600/11-P-EP

Produktspecifikationer

Type
Basic device
Features
EMC-version
Connectable
Mounting plate depth-adjustable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Steel
Mounting method
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Eksportér produktspecifikation