Download dokument () af 20
We make what matters work*

195326
Modelkode: BPM-O-1100/14-P-EP

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP WxHxD=1100x1460x270mm, gray, swivel lever

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
195326
EAN
9010238092006
Product Length/Depth
270 mm
Product Height
1460 mm
Product Width
1100 mm
Product Weight
52.8 kg
Compliances
RoHS conform
Model Code
BPM-O-1100/14-P-EP

Produktspecifikationer

Type
Basic device
Features
Mounting plate depth-adjustable
EMC-version
Connectable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Sheet steel
Steel
Mounting method
Surface mounting
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
2
Suitable for
Metrical mounting
Number of connector holes
0

Eksportér produktspecifikation