Download dokument () af 20
We make what matters work*

195327

Eaton xEnergy Basic Terminal block 1x16mm², 82A Cu / 75A Al, grey

Generelle specifikationer

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195327
EAN
9010238092013
Product Length/Depth
39.5 mm
Product Height
44.6 mm
Product Width
13.5 mm
Product Weight
16.6 g
Compliances
RoHS conform
Model Code
BPZ-KC-1/16-ALU

Produktspecifikationer

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
10 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
10 mm²
Conductor cross section (solid, solid-strand) - max
16 mm²
Conductor cross section (solid, solid-strand) - min
16 mm²
Amperage rating
82 A
Number of poles
Single-pole
Number of clamp positions per pole
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.