Download dokument () af 20
We make what matters work*

195333
BPZ-KC-2/35-ALU

Eaton xEnergy Basic Terminal block 2x35mm², 135A Cu / 120A Al, grey

Generelle specifikationer

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195333
EAN
9010238092075
Product Length/Depth
40 mm
Product Height
45.6 mm
Product Width
27 mm
Product Weight
43.2 g
Compliances
RoHS conform
Model Code
BPZ-KC-2/35-ALU

Produktspecifikationer

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
25 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Amperage rating
135 A
Number of poles
Single-pole
Number of clamp positions per pole
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.