Download dokument () af 20
We make what matters work*

195336
Modelkode: BPZ-KC-1/50-ALU

Eaton xEnergy Basic Terminal block 1x50mm², 160A Cu / 145A Al, grey

Generelle specifikationer

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195336
EAN
9010238092105
Product Length/Depth
43 mm
Product Height
49 mm
Product Width
18 mm
Product Weight
39.1 g
Compliances
RoHS conform
Model Code
BPZ-KC-1/50-ALU

Produktspecifikationer

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
35 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
35 mm²
Conductor cross section (solid, solid-strand) - max
50 mm²
Conductor cross section (solid, solid-strand) - min
50 mm²
Amperage rating
160 A
Number of poles
Single-pole
Number of clamp positions per pole
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.