Download dokument () af 20
We make what matters work*

195346
Modelkode: BPZ-KC-2/95-ALU

Eaton xEnergy Basic Terminal block 2x95mm², 250A Cu / 220A Al, grey

General specifications

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195346
EAN
9010238092198
Product Length/Depth
51 mm
Product Height
86 mm
Product Width
41 mm
Product Weight
0.121 kg
Compliances
RoHS conform
Model Code
BPZ-KC-2/95-ALU

Produktspecifikationer

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
70 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
70 mm²
Conductor cross section (solid, solid-strand) - max
95 mm²
Conductor cross section (solid, solid-strand) - min
95 mm²
Amperage rating
250 A
Number of poles
Single-pole
Number of clamp positions per pole
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.