Download dokument () af 20
We make what matters work*

195353
Modelkode: BPZ-KC-2/150N-ALU

Eaton xEnergy Basic Terminal block 2x150mm², 320A Cu / 290A Al, blue

General specifications

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195353
EAN
9010238092266
Product Length/Depth
54 mm
Product Height
86 mm
Product Width
50 mm
Product Weight
0.168 kg
Compliances
RoHS conform
Model Code
BPZ-KC-2/150N-ALU

Produktspecifikationer

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
120 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
120 mm²
Conductor cross section (solid, solid-strand) - max
150 mm²
Conductor cross section (solid, solid-strand) - min
150 mm²
Amperage rating
320 A
Number of poles
Single-pole
Number of clamp positions per pole
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.