Download dokument () af 20
We make what matters work*

195360
Modelkode: BPZ-KC-2/240PE-ALU

Eaton xEnergy Basic Terminal block 2x240mm², 425A Cu / 380A Al, yellow-green

General specifications

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195360
EAN
9010238092334
Product Length/Depth
65 mm
Product Height
108 mm
Product Width
60 mm
Product Weight
0.355 kg
Compliances
RoHS conform
Model Code
BPZ-KC-2/240PE-ALU

Produktspecifikationer

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
185 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
185 mm²
Conductor cross section (solid, solid-strand) - max
240 mm²
Conductor cross section (solid, solid-strand) - min
240 mm²
Amperage rating
425 A
Number of poles
Single-pole
Number of clamp positions per pole
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.