Download dokument () af 20
We make what matters work*

195361
Modelkode: BPZ-XKA-1/50-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Tunnel terminal 1x50mm², 80A Cu / 75A Al

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
195361
EAN
9010238092341
Product Length/Depth
42.5 mm
Product Height
17.5 mm
Product Width
27.5 mm
Product Weight
15 g
Compliances
RoHS conform
Model Code
BPZ-XKA-1/50-ALU

Produktspecifikationer

Type
Additional equipment
Features
Contact safe
Nominal current
80 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
1
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
0
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
1
Number of poles
Single-pole
Connection type
Screwing
Mounting method
Screw
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Functions
Additional equipment
Conductor cross section, input - min
16 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
50 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
1
Conductor cross section, input AWG - min
0 mm²
Number of outputs
1
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
16 mm²

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.