Download dokument () af 20
We make what matters work*

195373
Modelkode: I-48/4R-3-SBS-DRBM-40/4-10K

Eaton Consumer Unit I-Box LV systems Final Distribution Boards. I-Box structured wiring enclosure, 4-row, 12 modules per row, depth 85 mm, DRBM-40/4-10K

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
195373
EAN
9010238092457
Product Length/Depth
118 mm
Product Height
603 mm
Product Width
570 mm
Product Weight
14.5 kg
Compliances
RoHS conform
Model Code
I-48/4R-3-SBS-DRBM-40/4-10K

Produktspecifikationer

Features
EMC-version
Earthing terminal block
Signal passing door
Fitted with:
Mounting plate
Enclosure material
Steel
Built-in height
603 mm
Built-in width
570 mm
Built-in depth
118 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Double
RAL-number
9016
Width in number of modular spacings
12
Color
White
Number of rows
4
Degree of protection
IP30
Functions
Sealable
Mounting method
DIN-rail
Hollow wall
Internal depth
108 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.