Download dokument () af 20
We make what matters work*

195388
Modelkode: MDBA-SO/BI-12060

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. Base for TKS Norway meter cabinet used as outdoor distribution board

Generelle specifikationer

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
195388
EAN
9010238092600
Product Length/Depth
225 mm
Product Height
900 mm
Product Width
600 mm
Product Weight
15 kg
Compliances
RoHS conform
Model Code
MDBA-SO/BI-12060

Produktspecifikationer

Special features
Ground-plinth for TKS extended meter cabinet, W=600mm, grey
Type
  • TKS Norway
  • Extended
Color
Gray
Load capacity - max
100 kg
RAL-number
7035
Suitable for enclosure building length/depth
220 mm
Suitable for enclosure building width
600 mm
Material
Aluminum
Plastic Aluminum powder-coated
Model
Base complete
Suitable for
Cable patch
Outdoor set-up
Outdoor installation
Functions
Additional equipment
Ground-plinth
Impact strength
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.