Download dokument () af 20
We make what matters work*

195391
Modelkode: MDBA-ECOM-BOX/BI-12060

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. eCOM-Box, WxH=510x315mm

General specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
195391
EAN
9010238092631
Product Length/Depth
120 mm
Product Height
315 mm
Product Width
510 mm
Product Weight
5.5 kg
Compliances
RoHS conform
Model Code
MDBA-ECOM-BOX/BI-12060

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building height
1200 mm
Suitable for enclosure building length/depth
220 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Support rail

Eksportér produktspecifikation