Download dokument () af 20
We make what matters work*

195398
Modelkode: EP22NZM12K-OG

EP22NZM12K-OG. Circuit breaker mounting unit, EP, WxH=250x300mm, 2x NZM1, 3p

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
195398
EAN
9010238092709
Product Length/Depth
62 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.95 kg
Compliances
RoHS conform
Model Code
EP22NZM12K-OG

Produktspecifikationer

Fitted with:
Plastic cover plate
Cover
Amperage rating
160 A
Number of poles
Three-pole
Suitable for
Power circuit breaker
Switch disconnector
Functions
Additional equipment
Number of switches
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.