Download dokument () af 20
We make what matters work*

195399
Modelkode: EP22NZM2K-OG

EP22NZM2K-OG. Circuit breaker mounting unit, EP, WxH=250x300mm, 1x NZM2, 3/4p

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
195399
EAN
9010238092716
Product Length/Depth
62 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
1.3 kg
Certifications
CE
Model Code
EP22NZM2K-OG

Produktspecifikationer

Fitted with:
Cover
Plastic cover plate
Amperage rating
160 A
Number of poles
Four-pole
Suitable for
Power circuit breaker
Switch disconnector
Functions
Additional equipment
Number of switches
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.