Vidensøgning
Download dokument () af 20
We make what matters work*

195600
Modelkode: XAH-BACK

Eaton xEnergy Main LV systems LV switchgear. Locking points for rear door

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
195600
EAN
9010238096936
Product Length/Depth
280 mm
Product Height
40 mm
Product Width
28 mm
Product Weight
0.428 kg
Compliances
RoHS conform
Model Code
XAH-BACK

Leveringsprogram

Model
Other

Technical data - mechanical

Material
Metal

Eksportér produktspecifikation