Download dokument () af 20
We make what matters work*

195827
Modelkode: CDAP-01/Fa-1E

Eaton Moeller series xComfort - Actuators. Dimming Plug 0-250W, R/L/C/LED, EMS, Schuko, Fa

General specifications

Product Name
Eaton Moeller series xComfort dimming actuator
Catalog Number
195827
EAN
9008790947315
Product Length/Depth
100.3 mm
Product Height
76 mm
Product Width
52 mm
Product Weight
0.16 kg
Compliances
RoHS conform
Model Code
CDAP-01/Fa-1E

Produktspecifikationer

Features
Radio frequent bidirectional
Local operation/hand operation
Bus system operating type
Radio frequent
xComfort
Actuation function
Dimming
Bus system product type
Actuator
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Output power - max
250 W
Output power - min
0 W
Fitted with:
Bus connection
LED indication
Switching power LED - max
100 W
Voltage rating - max
253 V
Voltage rating - min
196 V
Width in number of modular spacings
0
Power supply
Mains
Color
Gray
Number of outputs
1
Degree of protection
IP20
Load type
Universal and LED retrofit
Model
Dimming actuator
Mounting method
Plugged-in
Surface mounted (plaster)
Suitable for
Constant current
Constant voltage
Number of linkable devices
32

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.