Download dokument () af 20
We make what matters work*

195999
Modelkode: XLSR31811

Eaton xEnergy Light LV systems LV switchgear. Rear wall ventilated, for HxW = 1800 x 1100mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
195999
EAN
9008790951688
Product Length/Depth
18 mm
Product Height
1707 mm
Product Width
1007 mm
Product Weight
21.21 kg
Compliances
RoHS conform
Model Code
XLSR31811

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Rear panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.