Download dokument () af 20
We make what matters work*

196020
Modelkode: XLSR4183

Eaton xEnergy Light LV systems LV switchgear. Rear wall ventilated, for HxW = 1800 x 300mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196020
EAN
9008790951886
Product Length/Depth
39 mm
Product Height
1707 mm
Product Width
207 mm
Product Weight
7.02 kg
Compliances
RoHS conform
Model Code
XLSR4183

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
40 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Rear panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.