Download dokument () af 20
We make what matters work*

196024
Modelkode: XLSR4186

Eaton xEnergy Light LV systems LV switchgear. Rear wall ventilated, for HxW = 1800 x 600mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196024
EAN
9008790951909
Product Length/Depth
39 mm
Product Height
1707 mm
Product Width
507 mm
Product Weight
14.71 kg
Compliances
RoHS conform
Model Code
XLSR4186

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
40 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Rear panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.