Download dokument () af 20

196038
Modelkode: XLSR5203

Eaton xEnergy Light LV systems LV switchgear. Rear wall closed, for HxW = 2000 x 300mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196038
EAN
9008790952029
Product Length/Depth
18 mm
Product Height
1907 mm
Product Width
207 mm
Product Weight
6.1 kg
Compliances
RoHS conform
Model Code
XLSR5203

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Rear panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.